LxWin Real-time Hypervisor: Windows + Real-time Linux
Today, Linux has become the most popular real-time operating system. Due to its deterministic hard real-time behavior, sophisticated development tools and broad hardware driver and software support, it is used by leading manufacturers of industrial controllers. Typical applications are PLC, Motion Control and Numeric Control systems with high real-time requirements.
Using the LxWin Hypervisor it is possible to run Windows and an extremely fast, embedded real-time Linux in parallel. Plenty of Linux drivers, e.g. for fieldbus controllers or GigE camera systems, communication stacks (EtherCAT, Profinet, OPC, OPC UA, TSN, ...) or complex software solutions like CNC controller or software PLCs can be used without any change under LxWin.
In case customer's current solution is split into 2 different parts using a Windows based GUI system and a Linux based controller, LxWin is the way to consolidate such solution on one single hardware. Eclipse or Microsoft Visual Studio (starting at VS 2015) can be used for software development.

LxWin Software Architecture
LxWin uses a segregated approach for the real-time applications and the non-real-time Windows part. LxWin embeds a Linux hard real-time kernel on top of a hypervisor environment. This hypervisor environment is key and ensures real-time performance as well as isolation from Windows.
The separation of hardware in real-time and non-realtime is calles partitioning and also allows direct hardware access of real-time applications to dedicated hardware and interfaces.

Partitioning helps to realize very fast control applications with direct fieldbus access in real-time Linux, which enables very fast and stable cycle times of 100μs for EtherCAT.
acontis RT-Linux
To facilitate the direct use of real-time hypervisors, acontis offers a ready-to-use real-time Linux guest OS image, optimized for industrial control applications such as EtherCAT MainDevices. This eliminates the need for users to become Linux experts.
The acontis RT-Linux image is built on Yocto Linux and includes essential components for developing reliable controllers, such as the PREEMPT-RT patch, acontis ATEMSYS for real-time Ethernet access, and optimized kernel configurations tailored for high-performance real-time applications. Additionally, the image includes several features to enhance usability during development, testing, and operation, such as the Visual GDB plugin.
For even greater flexibility, acontis provides a version of the RT-Linux image that supports Docker containers, allowing for highly flexible application deployment.
Designed to work seamlessly with acontis hypervisors, the acontis RT-Linux image leverages the advantages of a real-time hypervisor, including immutability, a small footprint, and efficient use of available hardware resources.
For customers with specific requirements, acontis also offers the option to build custom Linux images using the provided Yocto recipes.
LxWin System Manager for Partitioning
- Boot Linux after Windows boot-up
- Linux boot messages are printed in the Debug Console.
- The virtual network will be used as Debug Interface for Linux.
- Intel PRO/1000 Network Adapter controlled by Linux.

Microsoft Visual Studio support
The core part for developing and debugging real-time applications is the support for Visual Studio. Project Wizards help to enable customers getting real-time applications created in an easy and logical way – as simple as creating Windows application projects.
Also debugging is done in the same way as debugging regular Windows applications.

Important features at a glance
- Real-time Linux - 32 Bit and 64 Bit
- Linux Yocto Support
- Run Linux on one or multiple CPU cores
- Fast interrupt handling and short thread latencies
- Linux continues without real-time penalty after Windows Blue-Screen occurred
- Windows 10, Windows 10 IoT, Windows 11
- Optionally utilize Intel VT, VT-d hardware virtualization for enhanced robustness
- Third Party Linux applications and drivers run without modification
- Virtual Network connection between Windows and Linux (for application level TCP/IP communication and local debugging)
- Shared Memory, Events, Interlocked data access for high speed application level communication
- Higher Level Windows/Linux communication: Pipes, Message Queues and Real-time sockets
- Integrated acontis technologies’ EtherCAT Master Stack solution available out of the box
Advantages using LxWin
Hardware Consolidation
- Save a second controller system or intelligent plug-in card
- Increase the MTBF (mean time between failure) as less hardware components are used
- More compact controllers can be built
Software Consolidation
- Fast learning curve as fully compatible to Linux
- Programming the real-time application, communication protocols and GUI using powerful development tools (Visual Studio, Eclipse)
- Reuse existing Linuxsoftware
Scalability
- Integration of existing Linux applications into a Windows environment without additional hardware costs
- Use the same Linux application on an embedded system, e.g. on ARM architecture
Typical applications
- PC-based Automation (PLC, Motion-Control, Controllers)
- Realtime measurement and data acquisition
- Extend an existing Linux application by adding Windows features on the same PC
- Linux Prototyping: Develop and test Linux Software on a regular PC with full hardware access
New Features
More Information about LxWin
For datasheets and evaluation software, please take a look into the download area