Product Information

Product Janz Tec SY-EPC-10000
Serial# 1235706
acontis product - version EC-WinRTOS-32 - 7.0.06.01

BIOS Settings

  • Save & Exit: Restore Defaults
  • Advanced -> USB: Legacy USB Support: Disabled
  • Advanced -> CSM & option ROM Control -> CSM Support: Enabled
    (System is not booting with CSM Support disabled after default settings!)
  • Advanced -> Power and Performance -> CPU – Power Management Control -> Intel Speedstep: Disabled
  • Advanced -> Power and Performance -> CPU – Power Management Control -> Intel Speed Shift Technology: Disabled
  • Advanced -> Power and Performance -> CPU – Power Management Control -> Race to Halt: Disabled
  • Advanced -> CPU -> Hyper-Threading: Disabled
  • Advanced -> Platform Settings-> PS2 Keyboard and Mouse: Disabled
  • Advanced -> ACPI-> Hybernation Support: Disabled
  • Advanced -> ACPI-> ACPI Sleep State: Suspend Disabled
  • Chipset -> Processor (Integrated Components) -> Graphics Configuration -> PM Support: Enabled
  • Advanced -> Power and Performance -> GT – Power Management Control -> RC6 (Render Standby) : Disabled
  • Advanced -> Power and Performance -> GT – Power Management Control -> Maximum GT Frequency: 100 MHz

Measurements Results - Task Latency

Value [us]
Average [avg]: 1.42
Worst case [max]: 27.63

Go back