Product Information

Product ASEM BM 100
Serial# OAE50L400041
acontis product - version EC-WinRTOS-32 - 7.0.06.01

BIOS Settings

  • Exit Menu: Load Real-Time Defaults
  • Main Menu -> Boot Features: Bios Level USB – Enabled
  • Main Menu -> Boot Features: Quick Boot - Disabled
  • Main Menu -> Boot Features: S3 Sleep State - Disabled
  • Main Menu -> Boot Features: S4 Hibernate State – Disabled
  • Advanced Menu -> Uncore Configuration: RC6 (Render Standby) – Disabled
  • Exit Menu: Exit Saving Changes

Measurements Results - Task Latency

Value [us]
Average [avg]: 2.76
Worst case [max]: 15.42

Go back