Multicore Windows real-time extension
 

Multicore Realtime extension for Windows

Build deterministic real-time applications using the KUKA/acontis multi-core real-time platform. First introduced in 1995 on Windows 95 this reliable and proven software was continously further developed until today for Windows 10 64-Bit. Multiple CPU cores can be used for the real-time part (SMP: Symmetric Multiprocessing)! 


More and more applications, especially in the Industrial Automation, Medical and Data Acquisition and Measurement Market require deterministic real-time behavior.
There are several different technical approaches how to extend the Windows operating system to accomplish these requirements.

  • simple real-time extensions based on a Windows Kernel Mode Driver. Disadvantages: proprietary development environment, uncommon debug environment, proprietary and restricted API, small amount of users
  • proprietary real-time extensions with Win32 API. Disadvantages: proprietary development environment, uncommon debug environment, restricted Win32 API, small amount of users
  • real-time extensions based on operating systems that are only used in conjunction with Windows real-time extensions. Disadvantages: proprietary development environment, uncommon debug environment, proprietary API, small amount of users
  • real-time extensions based on standard COTS Win32 based operating systems (e.g. CeWin, RTOS32Win)

Benefits when using a standard industrial real-time operating system as a Windows real-time extension:

  • Deterministic hard real-time behavior and full independence from Windows
  • Optimized utilization of multi core systems (scalable from one to multiple CPU cores for the real-time part)
  • Rich amount of drivers, e.g. for fieldbuses (Profinet, EtherCAT, CAN), TCP/IP, USB, ...
  • Rich and Win32 compatible API
  • Support of the Microsoft Development Tools
  • Very comfortable Debugging environment for the real-time part using the Microsoft tools
  • Field proven operating system, used in many embedded real-time applications

Virtualisation and Realtime Hypervisor

Real-time virtualization for Windows based on the RTOS Virtual Machine Realtime Hypervisor. Support for 32-Bit as well as for 64-Bit guests. Multiple CPU cores can be used for Windows or Linux!

RTOS-VM Technology Detailed description of the underlying RTOS-VM Realtime Hypervisor Technology 
>>> more


Products

CeWin real-time platform based on the Windows CE real-time operating system 
>>> more

RTOS32Win real-time platform based on the On Time RTOS-32 real-time operating system 
>>> more

                      

EC-Win Powerful open real-time EtherCAT programming platform for Windows. Using EC-Win it is possible to build deterministic real-time EtherCAT solutions for Windows. 
>>> more

VxWin Run VxWorks and Windows co-operatively on one PC 
>>> more

 

Real-time Hypervisor: Run Windows and Real-time Linux alongside on one single PC. 
>>> mehr

 

 
(C) 2014 - Alle Rechte vorbehalten